Pin assignment for EK8R, EK8C, EK8S, EK8W, AK8W, AK8Y, AK8H EV8R, EV8C, EV8S, AV8W, AV8Y, AV8H ES7R, ES7C, ES7S, AS7W, AS7Y, AS7H EG7R, EG7C, EG7S, AG7W, AG7Y EV7R, EV7C, EV7S, AV7W, AV7Y
Encoder connection |
| Encoder evaluation | ||||
|---|---|---|---|---|---|---|
Connector view | Contact | Signal | Cable/ Core color | Signal | Contact | Connector view |
| A | A+, cos+ | Red (RD) | A+, cos+ | 1 | D-sub, male, 15-pin
|
| A-, cos- | Blue (BU) | A-, cos- | 9 | ||
B | B+, sin+ | Yellow (YE) | B+, sin+ | 2 | ||
| B-, sin- | Green (GN) | B-, sin- | 10 | ||
C | C+, clock+ | Brown (BN) | C+, clock+ | 3 | ||
| C-, clock- | White (WH) | C-, clock- | 11 | ||
D | D+, data+ | Black (BK) | D+, data+ | 4 | ||
| D-, data- | Violet (VT) | D-, data- | 12 | ||
+UB | UB | Gray (GY) | UB | 15 | ||
Red-blue + gray (RDBU+GY) | ||||||
GND | GND | Pink (PK) | GND | 8 | ||
Gray-pink + pink (GYPK+PK) | ||||||

