/EK8., /EK9., /AK8., /EV8., /AV8., /RK8M

The EK8A and XV8A encoder mounting adapters generally allow a motor to be retrofitted with a corresponding encoder.

Retrofitted .K8. and .V8. encoders are currently only available with the connection options of integrated encoder connectors A1GA, A2GA, and with M23 directly on the KIGA encoder.

  • On/in the terminal box:
  • D1: With an M23 connector (with AIGB temperature sensor or without AIGA temperature sensor) on the terminal box
  • D2: With a terminal strip (connection unit, with or without temperature sensor) in the terminal box (without type designation)
  • D3: With connection technology of digital motor integration KD1, KDB, KD, or KDD with MOVILINK® DDI interface (only EK8Z, EK9Z, and AK8Z)
  • With an integrated encoder connector, installed on the fan guard side or optionally on the rear of the fan guard:
  • Without A2GA connection cover
  • With A1GA connection cover
  • With A1GA connection cover, cable (length 0.36 m), and KIGA M23 connector
  • Without integrated encoder connector:
  • With M23 and cable (length 0.36 m) directly on the KIGA encoder
  • Connected in the terminal box, D2 and D3:
  • With a terminal strip (connection unit, with or without temperature sensor) in the terminal box (without type designation)
  • With an M23 connector (with AIGB temperature sensor or without AIGA temperature sensor) on the terminal box

When using prefabricated cables from SEW‑EURODRIVE, you can order the encoders without a connection cover because this cover is part of the cable.