Service and maintenance checklist
SEW‑EURODRIVE: Data recording/processing | |
Date |
|
Name, department |
|
Information about the customer | |
Company name, contact person |
|
Customer number |
|
Complaint number/GCom |
|
Service case number |
|
Industry/operating location of the customer: e.g. automotive, food, transport and logistics, raw material processing (stone, wood, etc.) |
|
Information about the motor and its options | |
Type designation |
|
Serial number(s) of the affected drives |
|
Delivery date |
|
Control of the motor (frequency inverter (SEW-EURODRIVE, third party)/supply system) |
|
Brake control? |
|
FS motor option available (FS logo)? If so, which one? |
|
Are other options or retrofits available? If so, which ones? |
|
Grounding concept of the motor: How is the grounding carried out? |
|
Description of the electrical environment of the motor (other drives, switches, contactors, robots, safety technology, etc.) |
|
Information about the encoder | |
Type (see labeling) |
|
Part number (see labeling) |
|
Batch number (see labeling) |
|
Delivery date (if different from the motor) |
|
Are other encoders/sensor components than the complained object in use? Are there any known problems with these other systems? |
|
Fault description | |
Is there a defect or is there a functional failure without a component defect? |
|
Explanation: How does the fault manifest itself? |
|
Measurements: Attach measuring results indicating the fault, if available. |
|
Include photos/videos of use case/fault case (encoder system, cabling, system, motor, etc.) |
|
Repeated fault in this application? Details on frequency? |
|
Information about operating conditions | |
Supply voltage
|
|
Cable length |
|
Cable types
|
|
Cable routing
|
|
Vibrations and shocks, internal to the motor
|
|
Vibrations and shocks, external to the motor
|
|
Thermal operating conditions: Operating temperature range |
|
Thermal operating conditions: Course/temperature gradient during use? |
|
Humidity values? |
|
Humidity: Course/gradient during use? |
|
Media in the environment
|
|
Information about operating states in the application | |
Start of the system
|
|
Ongoing operation of the system
|
|
Switching off the system
|
|
Encoder evaluation | |
Evaluation device, type |
|
Have other units been evaluated on this device? If so, which ones? |
|
What load current is present through evaluation inputs? |
|
What query cycle time/polling rate is there for encoder information? |
|
In the case of incremental encoders: Are all signal tracks evaluated, or just individual ones? If applicable, which signal tracks? |
|
Other? | |
Are there any other occurrences that may be significant for the functional failure or defect? What is your presumption regarding a cause? |
|