Product description

In many areas of application, there are situations in which regenerative travel sections emerge, e.g. due to a vertical drive moving downwards or a horizontal drive slowing down.

In these regenerative travel sections, the motor feeds energy back into the inverter's DC link which leads to an increase of the DC link voltage. In a few cases, the regenerative energy is so low that it can be stored in the inverters' DC link capacities. Generally, the energy is converted to heat energy via a braking resistor and is lost.

To prevent this loss of energy, there is the option of feeding the regenerative energy back into the supply system. This makes the regenerative energy available to other consumers and saves energy and costs during operation.

If the following points apply, a regenerative power supply makes sense:

  • The thermal energy generated by a braking resistor leads to consequential costs, e.g. in refrigerated warehouses or in environments where there is an increased risk of fire.
  • If there is a considerable amount of regenerative energy, a braking resistor would have to be extremely large mechanically, e.g. in crane systems with a long lowering distance.
  • The regenerative travel sections are dominant, e.g. in lifting stations which cyclically travel upwards without a load and downwards with a load, or in test stands with loading machines.
  • Companies wish to have sustainable operations and wasting energy should be avoided wherever possible.

The MDR60A.. regenerative power supply offers 2 ways to return energy to the supply system:

  • Use as supply and regenerative module
  • Use as brake module