Size 0L

A

View from top

[1]

4 × housing PE connection

[2]

X1: Connection for supply system

[3]

X5: 24 V supply voltage

[4]

X6: Connection for Safe Torque Off (STO)

 

 

B

View from front

[5]

X33: Interface for CDM11A or CBG01A

[6]

S1/S2: EtherCAT® ID switch

[7]

Product label with QR code

[8]

Status LEDs

[9]

Memory module

[10]

X23: Analog inputs or analog outputs

[11]

X20: Digital inputs or digital outputs

[12]

X22: Isolated relay contact

[13]

X60: safe digital inputs or digital outputs

[14]

S4: Changeover analog input mA/V

[15]

X30/X41 OUT: Fieldbus

[16]

X30/X40 IN: Fieldbus

[17]

Signal and power cable shield plate

 

 

C

View from below

[18]

X18: FS encoder connection

[19]

X10: Brake control and motor temperature monitoring

[20]

X16: MOVILINK® DDI connection

[21]

X2: Motor, braking resistor and DC link connection