PTP parameters

For configuring the PTP parameters, refer to chapter PTP segments.

Possible constellations

1 to 8

Joint axes parameterizable via JointPhase

1 to 6

The figure shows constellation 1 or 2. In constellations 5..8, the robot is in the overhead position in which the wrist point has traveled over joint axis 1. In constellations 3/4 and 7/8, joint axis 3 is folded on the other side across from the connecting line of joint axis 2 to the wrist point. In constellations 2/4/6/8, joint axes 4 and 6 are tilted by 180°. Once all of the joint axes are in the zero position, the robot is in constellation 1.

Constellation

Overhead
position

Joint axis 3
folded

Joint axes 4/6
tilted by 180°

1

No

No

No

2

No

No

Yes

3

No

Yes

No

4

No

Yes

Yes

5

Yes

No

No

6

Yes

No

Yes

7

Yes

Yes

No

8

Yes

Yes

Yes