Optional module for motion diagnostics with variable size
Word | Bit | Function | Description |
|---|---|---|---|
PI 5 | 1 | Work envelope left | The robot is outside the allowed work envelope. |
2 | Current motion task executed | All motion jobs and path events are executed with delay time. | |
… |
|
| |
8-15 | Constellation | Setpoint of the constellation of the kinematics. | |
PI 6 | 0-15 | Translational speed | Translation speed of the TCP in the current coordinate system. |
PI 7 to 6+p* | 0-15 | Target pose in BCS | Target position of the base coordinate system. |
PI 7+p* | 0-7 | Currently approached pose | List index of the pose variable (PrgVar.astPoseValues) that is used as the target pose in the current motion command. In case of a motion command that does not use a pose variable, the index output is 0. |
8-15 | Remaining segments | Number of path segments that have been considered in motion planning and have not yet been traveled. | |
PI 8+p* | 0-15 | Target distance | Remaining distance of the path segments that are considered in the motion planning and have not yet been traveled. |
PI 9+p* to 8+2p* | 0-15 | Target pose in JCS | Target pose of the joint axes of the kinematic model. |
* p = pose size, see chapter Poses. Default value: 4.