Status (OUT)
Variable name | Description |
|---|---|
uiCountOfEnergyHubs
| Data type: UINT |
Number of lower-level devices | |
uiIndexMasterDevice
| Data type: UINT |
Index of the master device | |
axControlActive | Data type: Array of BOOL |
Lower-level devices for which ParallelMode currently has access control | |
axDeviceReady | Data type: BOOL |
Operational readiness of the lower-level devices ("ORing" of the software module status and device status) | |
axMemberError | Data type: Array of BOOL |
Lower-level devices that are currently reporting an error | |
axMemberWarning
| Data type: Array of BOOL |
Lower-level devices that are currently reporting a warning | |
audiMemberMessageID | Data type: Array of DINT |
Currently active error codes of the lower-level devices |