DCLink
The DCLink structure contains variables to output measured variables of the electrical DC link, such as currents, voltages, and power on the two control sides. The currently selected control side is also output.
Variable name | Description |
|---|---|
eControlSideActive | Data type: ENUMERATION |
Active control side of the connected device
| |
rActualCurrent_A | Data type: REAL |
Actual DC current [A] on the A-side of the device | |
rActualCurrent_B | Data type: REAL |
Actual DC current [A] on the B-side of the device | |
rActualVoltage_A | Data type: REAL |
Actual DC voltage [V] on the A-side of the device | |
rActualVoltage_B | Data type: REAL |
Actual DC voltage [V] on the B-side of the device | |
rActualPower_A | Data type: REAL |
Actual DC power [W] on the A-side of the device | |
rActualPower_B | Data type: REAL |
Actual DC power [W] on the B-side of the device |