Process output data
The following table shows the process output data from the higher-level controller to the inverter for control via fieldbus with 8 process data words. INFORMATION: Negative setpoints are not permitted.
Word | Bit | Function | |
|---|---|---|---|
PO 1 | Control word | 0 | Enable |
1 | Reserved for "enable 2" | ||
2 | Reserved | ||
3 | Reserved | ||
4 | Reserved | ||
5 | Reserved | ||
6 | Reserved | ||
7 | Start/stop | ||
8 | Fault reset | ||
9 | Reserved | ||
10 |
(applies only to the MDE90A device) | ||
11 | Reserved | ||
12 |
| ||
13 | Reserved for controller inhibit | ||
14 | Activate standby mode | ||
15 | MOVIKIT® Handshake In | ||
PO 2 | Setpoint state of charge |
| |
PO 3 | Reserved | ||
PO 4 | Setpoint maximum charging power |
| |
PO 5 | Digital outputs INFORMATION: The digital outputs might be disabled by MOVIKIT® operating modes. | 0 | DO 00 |
1 | DO 01 | ||
2 | DO 02 | ||
3 | DO 03 (only available with MDP92A) | ||
4 | Relay output | ||
5 | Reserved | ||
6 | Reserved | ||
7 | Reserved | ||
8 | Reserved | ||
9 | Reserved | ||
10 | Reserved | ||
11 | Reserved | ||
12 | Reserved | ||
13 | Reserved | ||
14 | Reserved | ||
15 | Reserved | ||
PO 6 | Target application mode | Operating mode selection:
| |
PO 7 | Reserved | ||
PO 8 | Reserved | ||