Process input data
The following table shows the process input data from the inverter to the higher-level controller for control via fieldbus with 8 process data words:
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | "1": Device is ready for operation and no error in the software module is active |
1 | Reserved | ||
2 | "1": Output stage enable | ||
3 | "1": Power supply OK MDP92A: All line phases are available and the voltage on all line phases is sufficient for normal operation. MDE90A: The "Grid OK" signal is transmitted by the power supply module (module bus master). The power supply is sufficient for operation. | ||
4 | "1": Supply active (B -> A) The device feeds a current ≥ 1 A into the DC link and the output stage of the device is enabled. | ||
5 | "1": Supply active (A -> B) The device feeds a current > 1 A into the connected energy storage unit and the output stage of the device is enabled. | ||
6 | Reserved | ||
7 | "1": Setpoint for state of charge reached. (Operating mode 500/501 – StateOfChargeControl) | ||
8 | "1": Error | ||
9 | "1": Warning | ||
10 |
(applies only to the MDE90A device) | ||
11 | "1": State of charge low The state of charge has a value below the specified work envelope. | ||
12 | "1": State of charge high The state of charge has a value above the specified work envelope. | ||
13 | "1": Reserved | ||
14 | "1": Standby mode active | ||
15 | MOVIKIT® Handshake Out | ||
PE 2 | Actual value state of charge | Depending on the specified setpoint type:
| |
PE 3 | Status error-suberror |
| |
PE 4 | Actual value charging power | Depending on the specified setpoint type:
| |
PE 5 | Digital inputs INFORMATION: The digital inputs might be disabled by MOVIKIT® operating modes. | 0 | DI 00 |
1 | DI 01 | ||
2 | DI 02 | ||
3 | DI 03 (with MDP92A test bit of the braking resistor) | ||
4 | Reserved | ||
5 | Reserved | ||
6 | Reserved | ||
7 | Reserved | ||
8 | Reserved | ||
9 | Reserved | ||
10 | Reserved | ||
11 | Reserved | ||
12 | Reserved | ||
13 | Reserved | ||
14 | Reserved | ||
15 | Reserved | ||
PE 6 | Actual application mode | Active operating mode (see PO 6) | |
PE 7 | Actual value voltage | Actual voltage A-side devices [±10-1 V] | |
PE 8 | Actual value voltage | Actual voltage B-side devices [±10-1 V] | |