Operation
To operate the HFFS machine, perform the following steps in the MOVIKIT® fieldbus monitor. See also MOVIKIT® fieldbus monitor and the cycle diagram as well as the descriptions of the process sequence and signal states in the next chapters.
- Enable all axes.
- Select the following reference positions:
- Master: 50 (0.5 cycle)
- InFeed: 0 (0.00 mm)
- RotaryKnife: 0 (0.00 °)
- OutFeed: 0 (0.00 mm)
- Reference all axes.
- Select the operating modes.
- Master: 200
- InFeed: 1400
- RotaryKnife 1400
- OutFeed: 1000
- Specify the dynamic values for the "Master" axis.
- Speed: 30 cycles/min
- Acceleration: 30 cycles/(min*s)
- Deceleration: 30 cycles/(min*s)
- Specify the dynamic values for the "RotaryKnife" axis.
- Speed: 180 °/s
- Acceleration: 180 °/s^2
- Deceleration: 180 °/s^2
- Specify the application-specific parameters for the "InFeed" axis.
- Product length: 15000 (150.00 mm)
- Specify the application-specific parameters for the "RotaryKnife" axis.
- Number of tools: 1
- Knife diameter: 3000 (30.00 mm)
- Product length: 15000 (150.00 mm)
- Synchronous angle: 4500 (45.00 °)
- Sync correction: 0 (0.000%)
- Start the automatic operating modes of the "InFeed" and "RotaryKnife" axes, and start the "gearing" operating mode of the "OutFeed" axis.
- Wait for the "in position" feedback of the "InFeed", "RotaryKnife" and "OutFeed" axes.
- Start the "Master" axis.