Process input data
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | "1": Ready |
1 | "1": STO inactive | ||
2 | "1": Output stage enable | ||
3 | "1": Brake released | ||
4 | "1": Motor turning (motor idle state enabled) | ||
5 | "1": Active drive referenced | ||
6 | "1": New relative position applied | ||
7 | "1": "In position" message active | ||
8 | "1": Error | ||
9 | "1": Warning "Warning" can be defined as an error response to certain errors. If a warning is signaled, both bit PI 1.9 and the associated error code are indicated in PI 3. If a warning and an error are active at the same time, only bit PI 1.8 is set and the respective error code is indicated in PI 3. | ||
10 | "1": Drive train 2 active | ||
11 | "1": "Setpoint/actual speed comparison active" message | ||
12 | "1": Software limit switches inactive | ||
13 | "1": Reserved (can be assigned individually using status word 2, bit 13) | ||
14 | "1": Standby mode active | ||
15 | MOVIKIT® Handshake Out (for details, see MOVIKIT® Handshake In) | ||
PI 2 | Actual speed | 0 – 15 | User unit |
PI 3 | Status error-suberror | 0 – 15 |
(High byte: error; Low byte: suberror) For more information, refer to the product manual of the respective device. |
PI 4 | Actual torque | 0 – 15 | Actual torque |
PI 5 | Digital inputs | 0 | DI 00 |
1 | DI 01 | ||
2 | DI 02 | ||
3 | DI 03 | ||
4 | DI 04 | ||
5 | DI 05 | ||
PI 6 | Actual application mode (operating mode) | 0 – 15 | Operating mode. Refer to chapter Operating modes. |
PI 7 | Actual position (high word) | 0 – 15 | User unit |
PI 8 | Actual position (low word) | 0 – 15 | User unit |
PI 9 | Application status word | 0 | Instant cut has been made |
2 | Cut counter reset | ||
3 | Print mark controller activated | ||
4 – 7 | Reserved | ||
8 – 15 | Camming state | ||
PI 10 | Reserved |
| |
PI 11 | Reserved | ||
PI 12 | Number of cuts |
|
|
PI 13 | Missing print marks (only with the additional function "Print mark controller" activated) |
|
|
PI 14 | Reserved |
|
|
PI 15 | Reserved |
|
|
PI 16 | Reserved |
|
|