Important parameters
The most important parameters in FOC Velocity mode are:
Parameter | Meaning |
|---|---|
stIN.diRapidStopDeceleration | Defines the stop ramp with which the motor decelerates when the operating mode is stopped ( Unit: Increments/s2 |
stIn.diVelocity | Specification of the speed for the operating mode. Unit: Increments/s |
stIn.diAcceleration | Acceleration for the operating mode Unit: Increments/s2 |
stIn.diDeceleration | Deceleration for the operating mode Unit: Increments/s2 |
stConfig.diCurrentControllerCurrentLimit | This parameter specifies the current that controls the motor in this operating mode. The current set here must not exceed the maximum current of the motor ( Unit: mA |
In addition, the subsection stConfig also contains the PID control parameters and the parameter uiPositionControllerShiftFactor that has additional influence on the speed control of the motor. An effect that can be seen after blocking the shaft and then releasing it again.