stUserInterface.stFOCVelocity
|
stIn |
|---|
|
Activating the mode Initial value: |
|
Start or enable the movement Initial value: |
|
Setting of deceleration if xFastStop is set |
|
Setpoint speed |
|
Acceleration |
|
Deceleration |
|
stOUT |
|---|
|
Specification of the internal state of the mode for debugging: 0: Initial state of the internal state machine 1: Start received 2: Writing the parameters (only if xUpdateConfigbeforeStartExternal is set) 3: Startup process of movement initiation 4: Reserved 5: Execution of the movement |
|
xBusy XStart received; mode is being executed |
|
xBusyConfigWrite Writing mode parameters |
|
xBusyExecuteMovement Execution of the movement |
|
stConfig.stIN |
|---|
|
xWriteConfig Initiation of manual writing of the mode parameters – prerequisite xActivate = TRUE, xStart = FALSE After writing, the variable is reset automatically. |
|
xReadConfig (reserved) |
|
xResetError (internal) |
|
eParameter (internal) |
|
udiAcyclData_RequestData (internal) |
|
stConfig.stOUT |
|---|
|
xWriteDone The variables have been written (positive edge). |
|
xReadDone (reserved) |
|
xError (internal) |
|
bErrorNumber (internal) |
|
xBusy |
|
udiAcyclData_ResponseData (internal) |