Fault 48 Module bus

Fault: 48.1 (3001hex | 12289dec)

Description: Incompatible device combination

 

 

Cause

Measure

The module bus stations are not compatible with each other.

Contact SEW-EURODRIVE Service.

Fault: 48.2 (3002hex | 12290dec)

Description: Communication timeout

 

 

Cause

Measure

Communication timeout on the module bus.

– Check the cable connections and voltage supply of the module bus axis group members.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

Fault: 48.3 (3003hex | 12291dec)

Description: Too many module bus stations

 

 

Cause

Measure

Too many module stations are connected.

Reduce the number of module bus stations.

Fault: 48.4 (3004hex | 12292dec)

Description: CRC fault

 

 

Cause

Measure

Checksum error detected during module bus communication.

– Switch the device off and on again.

– Reset the fault.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

Fault: 48.5 (3005hex | 12293dec)

Description: Change of module bus configuration

 

 

Cause

Measure

The module bus configuration has been changed. The device must be restarted.

Acknowledge the error.

Fault: 48.6 (3006hex | 12294dec)

Description: Subsequent module bus stations detected

 

 

Cause

Measure

Subsequent module bus axis group members have been detected after the slave. This combination is not permitted for this slave.

– Check the module bus cabling.

– Disconnect subsequent slaves from the module bus.

Fault: 48.7 (3007hex | 12295dec)

Description: Incompatible module bus master detected

 

 

Cause

Measure

Incompatible module bus master detected.

– Check firmware package for compatibility.

– Identify and replace module bus master.

Fault: 48.8 (3008hex | 12296dec)

Description: Incompatible combination of power supply module master and power supply module slave

 

 

Cause

Measure

The device powers and/or operating modes of the power supply modules for the master and the slave do not match.

– Connect similar power supply modules together for master and slave.

– Check firmware package for compatibility.

– Check device configuration.

Fault: 48.9 (3009hex | 12297dec)

Description: Faulty configuration of parallel operation supply module master

 

 

Cause

Measure

Parallel operation is disabled but a supply module slave was detected.

– Remove power supply module slave.

– Activate parallel operation.

Parallel operation is activated but no supply module slave was detected.

– Check parameterization of parallel operation.

– Connect power supply module master and slave together.

– Check slave configuration for the power supply module slave.

– Check the module bus cabling.

Fault: 48.10 (300Ahex | 12298dec)

Description: Supply module slave with disabled parallel operation

 

 

Cause

Measure

Parallel operation must be activated for a supply module in slave configuration.

Activate parallel operation.