Fault 44 Subcomponent power section
Fault: 44.1 (2C01hex | 11265dec) Description: Fault on the switched-mode power supply | ||
|---|---|---|
|
| |
Cause | Measure | |
Switched-mode power supply defective in power section. | Contact SEW-EURODRIVE Service. | |
Fault: 44.2 (2C02hex | 11266dec) Description: Overcurrent phase U | ||
|---|---|---|
|
| |
Cause | Measure | |
The connected motor is too large. | Connect a smaller motor. | |
Acceleration too high. | Reduce the acceleration. | |
A short circuit occurred. | – Remove the short circuit on the motor connection. – Check the motor phases. | |
There is a problem with the output filter. | – Activate the output filter during startup of the drive train. – Check assignment of output filter and inverter. | |
Output stage defective. | Contact SEW-EURODRIVE Service. | |
Fault: 44.3 (2C03hex | 11267dec) Description: Overcurrent phase V | ||
|---|---|---|
|
| |
Cause | Measure | |
The connected motor is too large. | Connect a smaller motor. | |
Acceleration too high. | Reduce the acceleration. | |
A short circuit occurred. | – Remove the short circuit on the motor connection. – Check the motor phases. | |
There is a problem with the output filter. | – Activate the output filter during startup of the drive train. – Check assignment of output filter and inverter. | |
Output stage defective. | Contact SEW-EURODRIVE Service. | |
Fault: 44.4 (2C04hex | 11268dec) Description: Overcurrent phase W | ||
|---|---|---|
|
| |
Cause | Measure | |
The connected motor is too large. | Connect a smaller motor. | |
Acceleration too high. | Reduce the acceleration. | |
A short circuit occurred. | – Remove the short circuit on the motor connection. – Check the motor phases. | |
There is a problem with the output filter. | – Activate the output filter during startup of the drive train. – Check assignment of output filter and inverter. | |
Output stage defective. | Contact SEW-EURODRIVE Service. | |
Fault: 44.5 (2C05hex | 11269dec) Description: Faulty supply voltage at the gate drivers | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty supply voltage of gate drivers for phases U, V, W. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Phase module not ready for operation. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Fault: 44.6 (2C06hex | 11270dec) Description: Faulty supply voltage at the gate driver for brake choppers | ||
|---|---|---|
|
| |
Cause | Measure | |
Faulty supply voltage of gate driver for brake chopper. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Brake chopper not ready for operation. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Fault: 44.7 (2C07hex | 11271dec) Description: Hardware fault | ||
|---|---|---|
|
| |
Cause | Measure | |
The hardware of the power section has detected a fault. It is not possible to pinpoint the fault. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Fault: 44.8 (2C08hex | 11272dec) Description: Current measurement error | ||
|---|---|---|
|
| |
Cause | Measure | |
An unbalanced current distribution in one phase was detected during current measurement. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |