Further information on motors and brakemotors
Motor | PN | MN | nN | mMot | Jmot | BE.. | Z0 BG BGE | MB | mBMot | JBMot |
|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | kg | 10-4 kgm2 | h-1 | Nm | kg | 10-4 kgm2 | ||
DRN 63MS 4 | 0.12 | 0.83 | 1380 | 4.9 | 2.95 | BE03 | 10 000 10 000 | 1.7 | 6.8 | 3.64 |
DRN 63M 4 | 0.18 | 1.25 | 1375 | 5.8 | 3.76 | BE03 | 10 000 10 000 | 2.7 | 7.7 | 4.45 |
DRN 71MS 4 | 0.18 | 1.19 | 1440 | 6.8 | 5.42 | BE03 | 6200 9700 | 2.7 | 8.7 | 6.11 |
DRN 71MS 4 | 0.25 | 1.7 | 1405 | 6.8 | 5.42 | BE03 | 6200 9700 | 3.4 | 8.7 | 6.11 |
DRN 71M 4 | 0.37 | 2.5 | 1415 | 8 | 7.14 | BE05 | 5000 9000 | 5 | 10 | 8.44 |
DRN 80MK 4 | 0.55 | 3.65 | 1435 | 11 | 16.8 | BE1 | 3500 8500 | 7 | 14 | 18.3 |
DRN 80M 4 | 0.75 | 4.95 | 1440 | 14 | 24.5 | BE1 | 3200 8200 | 10 | 18 | 26 |
DRN 90S 4 | 1.1 | 7.2 | 1455 | 20 | 54 | BE2 | 2300 6000 | 14 | 24 | 58.7 |
DRN 90L 4 | 1.5 | 9.8 | 1461 | 23 | 67.2 | BE2 | 2200 5800 | 20 | 27 | 71.9 |
DRN 100LS 4 | 2.2 | 14.5 | 1450 | 27 | 81.4 | BE5 | - 6100 | 28 | 33 | 87.4 |
DRN 100L 4 | 3 | 19.7 | 1456 | 34 | 112 | BE5 | - 3700 | 40 | 40 | 118 |
DRN 112M 4 | 4 | 26 | 1464 | 45 | 178 | BE5 | - 2900 | 55 | 52 | 183 |
DRN 132S 4 | 5.5 | 36 | 1461 | 56 | 241 | BE11 | - 2100 | 80 | 71 | 251 |
DRN 132M 4 | 7.5 | 49 | 1468 | 74 | 381 | BE11 | - 1100 | 110 | 92 | 403 |
DRN 132L 4 | 9.2 | 60 | 1470 | 82 | 439 | BE20 | - 980 | 150 | 110 | 490 |
DRN 160M 4 | 11 | 71 | 1473 | 115 | 817 | BE20 | - 900 | 150 | 150 | 877 |
DRN 160L 4 | 15 | 97 | 1474 | 130 | 1040 | BE20 | - 800 | 200 | 165 | 1100 |
DRN 180M 4 | 18.5 | 120 | 1478 | 155 | 1630 | BE30 | - 510 | 300 | 195 | 1770 |
DRN 180L 4 | 22 | 142 | 1477 | 170 | 1950 | BE30 | - 470 | 300 | 210 | 2090 |
DRN 200L 4 | 30 | 194 | 1480 | 285 | 2660 | BE32 | - 500 | 400 | 340 | 2890 |
DRN 225S 4 | 37 | 240 | 1482 | 315 | 4350 | BE32 | - 230 | 500 | 370 | 4580 |
DRN 225M 4 | 45 | 290 | 1482 | 315 | 4350 | BE32 | - 200 | 600 | 370 | 4580 |
DRN 250M 4 | 55 | 355 | 1482 | 470 | 7360 | BE62 | - 180 | 800 | 560 | 7960 |
DRN 280S 4 | 75 | 485 | 1482 | 530 | 8940 | BE62 | - 150 | 1000 | 620 | 9530 |
DRN 280M 4 | 90 | 580 | 1481 | 640 | 12000 | BE62 | - 79 | 1200 | 730 | 12600 |
DRN 315S 4 | 110 | 710 | 1488 | 880 | 23400 | BE122 | - 53 | 1600 | 1020 | 24400 |
DRN 315M 4 | 132 | 850 | 1487 | 900 | 24800 | BE122 | - 46 | 2000 | 1040 | 25800 |
DRN 315L 4 | 160 | 1030 | 1486 | 1030 | 28600 | BE122 | - 34 | 2000 | 1160 | 29600 |
DRN 315H 4 | 200 | 1.280 | 1489 | 1150 | 35200 | BE122 | - 23 | 2000 | 1.280 | 36200 |