Dimension tables
The following tables contain the dimensions regarding the position of the breather valve and the oil drain plug depending on the motor size.
Motor | a in mm | α in ° | β in ° | Thread | Ø d in mm | l in mm |
|---|---|---|---|---|---|---|
DR2S56 | 105The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | 0 | 45 | M10 × 1 | – | 10 |
DRN63 DRN71 | 105The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | 0° | 45° | M10 × 1
| – | 10
|
120 | 30° | 22.5° | 15 | |||
120The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | 0° | 45° | – | |||
160 | 30° | 22.5° | 15 | |||
160The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | 0° | 45° | ||||
200 | 30°
| 22.5°
| M12 × 1.5
| 18
| 12
| |
250 | ||||||
300 | 90° | M22 × 1.5 | 28 | 14 | ||
DRN80 | 105 | 0° | 45° | M10 × 1
| – | 10
|
120 | 30° | 22.5°
| 15
| |||
120The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | 0° | 45° | – | |||
160 | 30°
| 22.5° | 15 | |||
160The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | ||||||
200 | M12 × 1.5
| 18
| 12
| |||
250 | ||||||
300 | 90° | M22 × 1.5 | 28 | 14 | ||
DRN90 | 120 | 30° | 22.5° | M10 × 1
| 15
| 12
|
120The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | 0° | 45° | ||||
160 | 30° | 22.5° | ||||
160The motor flange is made of die-cast aluminum. Motor flanges that are not marked are made of gray cast iron. | 0° | 45° | ||||
160 | 30°
| 22.5°
| ||||
200 | M12 × 1.5
| 15 | 16 | |||
250 | 18 | 12
| ||||
300 | M22 × 1.5 | 28 | ||||
DRN100 | 120 | 30°
| 22.5°
| M10 × 1
| 15
| 10 |
160 | 12
| |||||
200 | M12 × 1.5
| 18
| ||||
250 | ||||||
300 | M22 × 1.5
| 28
| 14
| |||
350 | ||||||
DRN112M DRN132S | 160 | 30°
| 22.5°
| M10 × 1 | 15 | 10 |
200 | M12 × 1.5
| 18
| 12
| |||
250 | ||||||
300 | M22 × 1.5
| 28
| 14
| |||
350 | ||||||
400 | 45°
| 10 | ||||
450 | M33 × 2 | 40 | 16 | |||
DRN132M/L | 160 | 30° | 22.5°
| M10 × 1 | 15 | 10 |
200 | 15° | M12 × 1.5
| 18
| 14
| ||
250 | 30°
| |||||
300 | M22 × 1.5
| 28
| 12 | |||
350 | 14 | |||||
400 | 13 | |||||
450 | 75° | M33 × 2 | 40 | 16 | ||
550 | 90° | M42 × 2 | 50 | 18 | ||
DRN160 | 200 | 30°
| 22.5°
| M10 × 1 | 15 | 17 |
250 | M12 × 1.5 | 18 | 15 | |||
300 | M22 × 1.5
| 28
| 12
| |||
350 | ||||||
400 | 16
| |||||
450 | M33 × 2 | 40 | ||||
550 | 90° | M42 × 2 | 50 | |||
DRN180 | 250 | 30°
| 22.5°
| M12 × 1.5 | 18 | 15
|
300 | M22 × 1.5
| 28
| ||||
350 | ||||||
400 | 16
| |||||
450 | M33 × 2 | 40 | ||||
550 | 90° | M42 × 2 | 50 | 17 | ||
DRN200 | 250 | 30°
| 22.5°
| M12 × 1.5 | 18 | 15
|
300 | M22 × 1.5
| 28
| ||||
350 | 14 | |||||
400 | 16
| |||||
450 | M33 × 2 | 40 | ||||
550 | M42 × 2 | 50 | 19 | |||
DRN225 | 300 | 30°
| 22.5°
| M22 × 1.5
| 28
| 15 |
350 | 14 | |||||
400 | 16 | |||||
450 | M33 × 2 | 40 | 17 | |||
550 | M42 × 2 | 50 | 29 | |||
DRN250 DRN280 | 350 | 15°
| 22.5° | M22 × 1.5
| 28
| 14
|
400 | 21° | |||||
450 | 22.5°
| M33 × 2 | 40 | 16
| ||
550 | M42 × 2 | 50 | ||||
DRN315 | 450 | 30°
| 22.5° | M33 × 2 | 40 | 30 |
550 | 11.25° | M42 × 2 | 50 | 20 |