OUT
Variable name | Description |
|---|---|
xWaiting | Data type: BOOL |
| |
xRecording | Data type: BOOL |
| |
xTransferring | Data type: BOOL |
| |
diLines2Transfer | Data type: DINT |
Number of CSV file lines to be transferred | |
diLinesTransferred | Data type: DINT |
Number of CSV file lines already transferred | |
xDone | Data type: BOOL |
| |
xAborted | Data type: BOOL |
| |
abyLineBuffer | Data type: ARRAY [0..GVL.gc_diLineBufSize-1] OF BYTE |
Buffer that provides the current line of the CSV file to be transferred |