Overview of fault responses
INFORMATION

Only included if the "Position controller" function is activated in the "Basic settings" configuration menu under "Additional functions".
Parameter designation | Description |
|---|---|
Limit switches | |
SW limit switch hit response |
|
Index: 8572.2 | |
IEC name: Parameter.LimitSwitchData1.SwLsHitResp | |
HW limit switch hit response |
|
Index: 8572.1 | |
IEC name: Parameter.LimitSwitchData1.HwLsHitResp | |
Basic settings of central stop profile | |
Fault response | Behavior of the profile generation in case of a fault:
|
Index: 50000.11 | |
IEC name: ProfileGeneration.Config.eErrorReaction | |
Anti-sway control | |
Setpoint position response of the lifting axis not initialized (E120.24) | If the travel axis is intended to be moved with the activated anti-sway control without the lifting axis being previously enabled once, the following fault response can be configured:
INFORMATION: If the lifting axis is not enabled once after switching on/off the MOVI-C® CONTROLLER, the position of the lifting axis cannot be determined. In this case, it is assumed that the lifting position is at the maximum height of the tower (worst case). |
Index: 50010.202 | |
IEC name: – | |
Timeouts | |
Response to
INFORMATION: Only visible in expert mode. | Select the fault response that is executed when the cycle time is exceeded 1000× in succession:
|
Response to application
INFORMATION: Only visible in expert mode. |
|