Mounting parts for fieldbus controllers
Fieldbus controller / Designation | Item number See the unit overviews of the individual fieldbus controllers for position numbers | Part number |
|---|---|---|
ECC-DFC-24-00 Cover 24 V supply terminal | 7 | 18032141 |
ECC-DFC-24-00 Cover Ethernet port RJ45 | 1 | 18032168 |
ECC-DFC-24-00 Protective grommet Ethernet RJ45 | 12 | 18032176 |
ECC-DFC-24-01 Bracket coupling mechanism | 3 | 18032214 |
ECC-DFC-24-01 Lower part coupling mechanism | 3 | 18032222 |
ECC-DFC-24-0B Protective grommet Ethernet RJ45 | 12 | 18032184 |
ECC-DFC-24-0B Protective grommet motor connection JST connector | 2 | 18032192 |