Motor connection

The fieldbus controller ECC-DFC-24-0B is equipped with a JST connector.

Function

Motor phases, Hall sensors, brake control

Connection type

JST, 9-pin, female

Connection diagram

Assignment

No.

Name

Function

1

GND

Central ground

2

V_Hall

Voltage supply to Hall Effect sensor

3

U

Motor phase U output

4

V

Motor phase V output

5

W

Motor phase W output

6

Hall_A

Hall Effect encoder signal A (motor phase U)

7

Hall_B

Hall Effect encoder signal B (motor phase V)

8

Hall_C

Hall Effect encoder signal C (motor phase W)

9

L_B

Electromechanical holding brake supply (switched)