Electronics data
DFP21B option | ||
---|---|---|
External voltage supply via X26 | U = DC 24 V (–15%, +20%) Imax = DC 200 mA Pmax = 3.4 W | |
PROFIBUS protocol variants | PROFIBUS DP and DP-V1 according to IEC 61158 | |
Automatic baud rate detection | 9.6 kBd – 12 MBd | |
Connection technology |
| |
Bus termination | Not integrated, must be implemented using suitable PROFIBUS connector with terminating resistors that can be switched on. | |
Station address | 1 – 125, can be set via DIP switches | |
GSD file name | SEW_6009.GSD | |
DP ID number | 6009hex = 24585dec | |
Application-specific parameter-setting data (Set-Prm-UserData) |
| |
DP configurations for DDLM_Chk_Cfg | See publication "Fieldbus Interface DFP21B PROFIBUS DP-V1". | |
Diagnostics data | Standard diagnostics: 6 bytes |