UWS21B
Part number
1 820 456 2
Ambient temperature
0 °C to 40 °C
Storage temperature
–25 °C to +70 °C (according to EN 60721-3-3, class 3K3)
Degree of protection
IP20
Mass
300 g (0.7 lb)
Dimensions
96 mm × 43 mm × 25 mm (3.8 in × 1.7 in × 0.98 in)