Description

The basic version of ® does not have a DBG60B keypad and can be upgraded to include the keypad as an option. Controlling MOVITRAC® 07B using the DBG60B advanced operator terminal is only possible with firmware 13 and higher.

Operator terminal

Language variants

Part number

1454354443

DBG60B-01

DE / EN / FR / IT / ES / PT / NL

(German/English/French/Italian/Spanish/Portuguese/Dutch)

1820 403 1

DBG60B-02

DE / EN / FR / FI / SV / DA / TR

(German/English/French/Finnish/Swedish/Danish/Turkish)

1820 405 8

DBG60B-03

DE / EN / FR / RU / PL / CS

(German/English/ French/Russian/Polish/Czech)

1820 406 6

DBG60B-04

DE / EN / FR / ZH

(German/English/French/Chinese)

1820 850 9

Door installation setThe DBG60B keypad is not included in the scope of delivery and must be ordered separately.

Description (= scope of delivery)

Part number

DBM60B

  • Housing for DBG60B (IP65)
  • DKG60B extension cable, length 5 m (20 ft)

824 853 2

Extension cable

Description (= scope of delivery)

Part number

DKG60B

  • 5 m long (20 ft)
  • 4-core, shielded cable

817 583 7