AC 230 V / 3-phase / size 0XS / 0.25 / 0.37 kW / 0.34 / 0.50 HP
MOVITRAC® MC07B (3‑phase grid) | 0003-2A3-4-00 | 0004-2A3-4-00 | |
---|---|---|---|
Part number (without "safe stop") | 828 499 7 | 828 500 4 | |
INPUT | |||
Nominal line voltage | Vline | 3 × AC 200 – 240 V | |
Nominal line frequency | fline | 50/60 Hz ±5% | |
Nominal line current (with Vline = 3 × AC 230 V) | Iline Iline 125 | AC 1.6 A AC 1.9 A | AC 2.0 A AC 2.4 A |
OUTPUT | |||
Output voltage | VO | 3 × 0 – Vline | |
Recommended motor power 100% operation Recommended motor power 125% operation | PMot PMot 125 | 0.25 kW / 0.34 HP 0.37 kW / 0.50 HP | 0.37 kW / 0.50 HP 0.55 kW / 0.74 HP |
Nominal output current 100% operation Nominal output current 125% operation | IN IN 125 | AC 1.7 A AC 2.1 A | AC 2.5 A AC 3.1 A |
Apparent output power 100% operation Apparent output power 125% operation | SN SN 125 | 0.7 kVA 0.9 kVA | 1.0 kVA 1.3 kVA |
Max. output frequency | fmax | 599 Hz | |
Min. permitted braking resistance (4-quadrant operation) | RBW_min | 27 Ω | |
GENERAL INFORMATION | |||
Power loss 100% operation Power loss 125% operation | PV PV 125 | 35 W 40 W | 40 W 50 W |
Type of cooling / cooling air consumption | Natural convection / – | ||
Current limiting | 150% IN for at least 60 seconds | ||
Unit terminal cross section / tightening torque | Terminals | 4 mm2 / AWG12 / 0.6 Nm / 5 lb in | |
Dimensions | W × H × D | 54.5 mm × 185 mm × 163.5 mm (2.15 in × 7.28 in × 6.437 in) | |
Mass | m | 1.3 kg / 2.9 lb |