Branch Circuit Protection
Integral solid state short circuit protection does not provide branch circuit protection. Branch circuit protection must be provided in accordance with the National Electrical Code and any additional local codes.
WARNING
The opening of the branch-circuit protective device may be an indication that a fault current has been interrupted.
- To reduce the risk of fire or electric shock, current-carrying parts and other components of the controller should be examined and replaced if damaged. If burnout of the current element of an overload relay occurs, the complete overload relay must be replaced.
NOTICE
LE DÉCLENCHEMENT DU DISPOSITIF DE PROTECTION DU CIRCUIT DE DÉRIVATION PEUT ÊTRE DÛ À UNE COUPURE QUI RÉSULTE D'UN COURANT DE DÉFAUT.
- POUR LIMITER LE RISQUE D'INCENDIE OU DE CHOC ÉLECTRIQUE, EXAMINER LES PIÈCES PORTEUSES DE COURANT ET LES AUTRES ÉLÉMENTS DU CONTRÔLEUR ET LES REMPLACER S'ILS SONT ENDOMMAGÉS. EN CAS DE GRILLAGE DE L'ÉLÉMENT TRAVERSÉ PAR LE COURANT DANS UN RELAIS DE SURCHARGE, LE RELAIS TOUT ENTIER DOIT ÊTRE REMPLACÉ
Single Phase 200 V – 240 V Voltage Range | ||||
---|---|---|---|---|
SCCR: 200 kA/ 500 V when protected by: | SCCR: 200 kA/ 500 V when protected by: | SCCR: 65 kA/ 480 V Drives employing Type E Combination Motor Controller model MS132-12, -16, -20, -25, -32 must be installed with Current Limiter Series S803W-SCLxxx-SR manufactured by ABB, otherwise SCCR rated 30kA/ 480 V0 Vrms when protected by: | SCCR: 65 kA/ 480 V when protected by: | |
Model | Non Semiconductor Fuses (currents are maximum values) | Inverse-Time Circuit Breaker | Type E Combination Motor Controller | |
MOVITRAC MC07B 0003 (Size 0XS) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-6.3 Rated 480 V, 3 HP | Rockwell Automation Model 140M-C2E-B63, 140MT-C3E-B63, Rated 480 V, 5 HP |
MOVITRAC MC07B 0004 (Size 0XS) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-10 Rated 480 V, 5 HP | Rockwell Automation Model 140M-C2E-C10, 140MT-C3E-C10, Rated 480 V, 7.5 HP |
MOVITRAC MC07B 0005 (Size 0S) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-12 Rated 480 V, 7.5 HP | Rockwell Automation Model 140M-D8E-C16, 140MT-D9E-C16, Rated 480 V, 10 HP |
MOVITRAC MC07B 0008 (Size 0S) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-12 Rated 480 V, 7.5 HP | Rockwell Automation Model 140M-D8E-C16, 140MT-D9E-C16, Rated 480 V, 10 HP |
MOVITRAC MC07B 0011 (Size 0L) | 30 A / 250 V | 30 A max / 240 V Min | ABB, Model MS132-20 Rated 480 V, 10 HP | Rockwell Automation Model 140M- D8E-C20, 140MT-D9E-C20, Rated 480 V, 15 HP |
MOVITRAC MC07B 0015 (Size 0L) | 30 A / 250 V | 30 A max / 240 V Min | ABB, Model MS132-25 Rated 480 V, 15 HP | Rockwell Automation Model 140M-F8E-C25, Rated 480 V, 20 HP |
MOVITRAC MC07B 0022 (Size 0L) | 30 A / 250 V | 30 A max / 240 V Min | ABB, Model MS132-25 Rated 480 V, 15 HP | Rockwell Automation Model 140M-F8E-C25, Rated 480 V, 20 HP |
Three Phase 200 V – 240 V Voltage Range | ||||
---|---|---|---|---|
SCCR: 200 kA/ 240 V when protected by: | SCCR: 200 kA/ 240 V when protected by: | SCCR: 65 kA/ 240 V when protected by: Drives employing Type E Combination Motor Controller model MS132-12, -16, -20, -25, -32 must be installed with Current Limiter Series S803W-SCLxxx-SR manufactured by ABB, otherwise SCCR rated 30kA/ 480 V0 Vrms | SCCR: 65 kA/ 240 V when protected by: | |
Model | Non Semiconductor Fuses (currents are maximum values) | Inverse-Time Circuit Breaker | Type E Combination Motor Controller | |
MOVITRAC MC07B 0003 (Size 0XS) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-2.5 Rated 480 V, 1 HP | Rockwell Automation Model 140M-C2E-B25, 140MT-C3E-B25, Rated 480 V, 1.5 HP |
MOVITRAC MC07B 0004 (Size 0XS) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-2.5 Rated 480 V, 1 HP | Rockwell Automation Model 140M-C2E-B25, 140MT-C3E-B25, Rated 480 V, 1.5 HP |
MOVITRAC MC07B 0005 (Size 0S) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-4.0 Rated 480 V, 2 HP | Rockwell Automation Model 140M-C2E-B40, 140MT-C3E-B40, Rated 480 V, 3 HP |
MOVITRAC MC07B 0008 (Size 0S) | 15 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-6.3 Rated 480 V, 3 HP | Rockwell Automation Model 140M-C2E-B63, 140MT-C3E-B63, Rated 480 V, 5 HP |
MOVITRAC MC07B 0011 (Size 0L) | 30 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-6.3 Rated 480 V, 3 HP | Rockwell Automation Model 140M-C2E-B63, 140MT-C3E-B63, Rated 480 V, 5 HP |
MOVITRAC MC07B 0015 (Size 0L) | 30 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-10 Rated 480 V, 5 HP | Rockwell Automation Model 140M-C2E-C10, 140MT-C3E-C10, Rated 480 V, 7.5 HP |
MOVITRAC MC07B 0022 (Size 0L) | 30 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-10 Rated 480 V, 5 HP | Rockwell Automation Model 140M-C2E-C10, 140MT-C3E-C10, Rated 480 V, 7.5 HP |
MOVITRAC MC07B 0037 (Size 1) | 30 A / 250 V | 25 A max / 240 V Min | ABB, Model MS132-20 Rated 480 V, 10 HP | Rockwell Automation Model 140M-D8E-C20, 140MT-D9E-C20, Rated 480 V, 15 HP |
MOVITRAC MC07B 0055 (Size 2) | 60 A / 250 V | 40 A max / 240 V Min | ABB, Model MS132-25 Rated 480 V, 15 HP | Rockwell Automation Model 140M-F8E-C25, Rated 480 V, 20 HP |
MOVITRAC MC07B 0075 (Size 2) | 60 A / 250 V | 40 A max / 240 V Min | ABB, Model MS450-40E or MS165-42, Rated 480 V, 30 HP | Rockwell Automation Model 140M-F8E-C45, Rated 480 V, 30 HP |
MOVITRAC MC07B 0110 (Size 3) | 175 A / 250 V | 90 A max / 240 V Min | ABB, Model MS450-50E or MS165-65, Rated 480 V, 40 HP | - |
MOVITRAC MC07B 0150 (Size 3) | 175 A / 250 V | 90 A max / 240 V Min | ABB, Model MS495-63E Rated 480 V, 50 HP | - |
MOVITRAC MC07B 0220 (Size 4) | 350 A / 250 V | 175 A max / 240 V Min | ABB, Model MS495-90E Rated 480 V, 75 HP | - |
MOVITRAC MC07B 0300 (Size 4) | 350 A / 250 V | 175 A max / 240 V Min | - | - |
Three Phase 380 V – 500 V Voltage Range | ||||
---|---|---|---|---|
SCCR: 200 kA/ 500 V when protected by: | SCCR: 200 kA/ 500 V when protected by: | SCCR: 65 kA/ 480 V when protected by:Drives employing Type E Combination Motor Controller model MS132-12, -16, -20, -25, -32 must be installed with Current Limiter Series S803W-SCLxxx-SR manufactured by ABB, otherwise SCCR rated 30kA/ 480 Vrms | SCCR: 65 kA/ 480 V when protected by: | |
Model | Non Semiconductor Fuses (currents are maximum values) | Inverse-Time Circuit Breaker | Type E Combination Motor Controller | |
MOVITRAC MC07B 0003 (Size 0XS) | 15 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-1.6 Rated 480V, 3/4HP | Rockwell Automation Model 140M-C2E-B16, 140MT-C3C-B16, Rated 480V, 1HP |
MOVITRAC MC07B 0004 (Size 0XS) | 15 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-2.5 Rated 480V, 1HP | Rockwell Automation Model 140M-C2E-B25, 140MT-C3E-B25, Rated 480V, 1.5HP |
MOVITRAC MC07B 0005 (Size 0S) | 15 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-2.5 Rated 480V, 1HP | Rockwell Automation Model 140M-C2E-B25, 140MT-C3E-B25, Rated 480V, 1.5HP |
MOVITRAC MC07B 0008 (Size 0S) | 15 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-4.0 Rated 480V, 2HP | Rockwell Automation Model 140M-C2E-B40, 140MT-C3E-B40, Rated 480V, 3HP |
MOVITRAC MC07B 0011 (Size 0S) | 15 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-4.0 Rated 480V, 2HP | Rockwell Automation Model 140M-C2E-B40, 140MT-C3E-B40, Rated 480V, 3HP |
MOVITRAC MC07B 0015 (Size 0S) | 15 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-6.3 Rated 480V, 3HP | Rockwell Automation Model 140M-C2E-B63, 140MT-C3E-B63, Rated 480V, 5HP |
MOVITRAC MC07B 0022 (Size 0L) | 20 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-6.3 Rated 480V, 3HP | Rockwell Automation Model 140M-C2E-B63, 140MT-C3E-B63, Rated 480V, 5HP |
MOVITRAC MC07B 0030 (Size 0L) | 20 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-10 Rated 480V, 5HP | Rockwell Automation Model 140M-C2E-C10, 140MT-C3E-C10, Rated 480V, 7.5HP |
MOVITRAC MC07B 0040 (Size 0L) | 20 A / 600 V | 25 A max / 500V Min | ABB, Model MS132-12 Rated 480V, 7.5HP | Rockwell Automation Model 140M-D8E-C16, 140MT-D9E-C16, Rated 480V, 10HP |
MOVITRAC MC07B 0055 (Size 2S) | 60 A / 600 V | 25 A max / 500 V Min | ABB, Model MS132-16 Rated 480 V, 10 HP | Rockwell Automation Model 140M-D8E-C16, 140MT-D9E-C16, Rated 480 V, 10 HP |
MOVITRAC MC07B 0075 (Size 2S) | 60 A / 600 V | 25 A max / 500 V Min | ABB, Model MS132-20 Rated 480 V, 10 HP | Rockwell Automation Model 140M- D8E-C20, 140MT-D9E-C20, Rated 480 V, 15 HP |
MOVITRAC MC07B 0110 (Size 2) | 60 A / 600 V | - | ABB, Model MS132-32 Rated 480 V, 20 HP | Rockwell Automation Model 140M-F8E-C32, Rated 480 V, 25 HP |
MOVITRAC MC07B 0150 (Size 3) | 175 A / 600 V | 90 A max / 500 V Min | ABB, Model MS450-40E or MS165-42, Rated 480 V, 30 HP | Rockwell Automation Model 140M-F8E-C45, Rated 480 V, 30 HP |
MOVITRAC MC07B 0220 (Size 3) | 175 A / 600 V | 90 A max / 500 V Min | ABB, Model MS495-63E Rated 480 V, 50 HP | - |
MOVITRAC MC07B 0300 (Size 3) | 175 A / 600 V | 90 A max / 500 V Min | ABB, Model MS495-90E Rated 480 V, 75 HP | - |
MOVITRAC MC07B 0370 (Size 4) | 350 A / 600 V | 175 A max / 500 V Min | ABB, Model MS495-90E Rated 480 V, 75 HP | - |
MOVITRAC MC07B 0450 (Size 4) | 350 A / 600 V | 175 A max / 500 V Min | - | - |
MOVITRAC MC07B 0550 (Size 5) | 225 A / 600 V | 175 A max / 500 V Min | - | - |
MOVITRAC MC07B 0750 (Size 5) | 225 A / 600 V | 175 A max / 500 V Min | - | - |