Field Wiring Power Terminals
- Use 75 °C copper wire only - models with suffix 0075, 0110, 0370, 0450, 0550, 0750.
- Use 60/75 °C copper wire only - models with suffix 0003, 0004, 0005, 0008, 0011, 0015, 0022, 0030, 0037, 0040, 0055, 0150, 0220, 0300.
- Tighten terminals to in-lbs (Nm) as follows:
Series | Size | in-lbs | Nm |
---|---|---|---|
MOVITRAC® | 0XS, 0S, 0L | 4 | 0.5 |
1, 2S | 5 | 0.6 | |
2 | 13 | 1.5 | |
3 | 31 | 3.5 | |
4, 5 | 120 | 14 |