Cable specification

Use a 4-core twisted and shielded copper cable (data transmission cable with braided copper shield). The cable must meet the following specifications:

  • Cable cross section 0.25 – 0.75 mm2 (AWG23 – AWG18)
  • Cable resistance 120 Ω at 1 MHz
  • Capacitance per unit length ≤ 40 pF/m at 1 kHz

Suitable cables include CAN bus or DeviceNet cables.