Parameter mode
Proceed as follows to set the parameters in parameter mode:
1. | Press the key to activate the context menu. | BASIC VIEW PARAMETER MODE VARIABLE MODE WAKE UP PARAMETER | |
2. | Press the key to start PARAMETER MODE. The first display parameter P000 "SPEED" is displayed. Use the or key to select main parameter groups 0 to 9. | P 000 1/min SPEED 0.0 CONTROLLER INHIBIT | |
3. | Use the or key to select the desired main parameter group. The flashing cursor is positioned under the number of the main parameter group. | P 1.. SETPOINTS/ RAMP GENERATORS
CONTROLLER INHIBIT | |
4. | Press the key to activate the parameter subgroup selection in the required main parameter group. The flashing cursor moves one position to the right. | P 1.. SETPOINTS/ RAMP GENERATORS
CONTROLLER INHIBIT | |
5. | Use the or key to select the desired parameter subgroup. The flashing cursor is positioned under the number of the parameter subgroup. | \ 13. SPEED RAMPS 1
CONTROLLER INHIBIT | |
6. | Press the key to activate the parameter selection in the required parameter subgroup. The flashing cursor moves one position to the right. | \ 13. SPEED RAMPS 1
CONTROLLER INHIBIT | |
7. | Use the or key to select the desired parameter. The flashing cursor is positioned under the third digit of the parameter number. | \ 132 s T11 UP CCW 0.13 CONTROLLER INHIBIT | |
8. | Press the key to activate the setting mode for the selected parameter. The cursor is positioned under the parameter value. | \ 132 s T11 UP CCW 0.13_ CONTROLLER INHIBIT | |
9. | Use the or key to set the required parameter value. | \ 132 s T11 UP CCW 0.20_ CONTROLLER INHIBIT | |
10. | Press the key to confirm the setting. To exit the setting mode, press the key. The flashing cursor is positioned under the third digit of the parameter number again. | \ 132 s T11 UP CCW 0.20 CONTROLLER INHIBIT | |
11. | Use the or key to select another parameter, or press the key to switch to the menu of the parameter subgroups. | \ 13. SPEED RAMPS 1
CONTROLLER INHIBIT | |
12. | Use the or key to select another parameter subgroup or press the key to switch to the menu of the main parameter groups. | P 1.. SETPOINTS/ RAMP GENERATORS
CONTROLLER INHIBIT | |
13. | Use the key to return to the context menu. | BASIC VIEW PARAMETER MODE VARIABLE MODE WAKE UP PARAMETER |