Limit values
Parameter designation | Description |
|---|---|
Application limits | |
Speed positive | Limitation of the maximum positive speed that is permitted for moving the system. (In user units) |
Index: 8357.10 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitVelocityPositive | |
Speed negative | Limitation of the maximum negative speed that is permitted for moving the system. (In user units) |
Index: 8357.11 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitVelocityNegative | |
Acceleration | Limitation of the maximum acceleration that is permitted for accelerating the system. (In user units) |
Index: 8357.12 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitAcceleration | |
Deceleration | Limitation of the maximum deceleration that is permitted for braking the system. (In user units) |
Index: 8357.13 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitDeceleration | |
Jerk time | Limitation of the jerk time in [ms] The jerk time acts in the stop FCBs and in manual mode. The positioning process is extended by twice the set jerk time. |
Index: 8357.14 | |
IEC name: ConfigHandling._stAxisConfig.lrAppLimitJerkTime | |
Torque | Limitation of the maximum torque that is permitted for applying to the system in [Nm] |
Index: 8357.15 | |
IEC name: – | |
Apparent output current | Limitation of the inverter output current in [A] |
Index: 8357.16 | |
Limits | |
Emergency stop deceleration | Deceleration for the ramp that is active in the event of an emergency stop. An emergency stop can be programmed as a response to an error (in user units). |
Index: 8357.20 | |
IEC name: ConfigHandling._stAxisConfig.lrRapidStopDeceleration | |
Cycle limitation | |
Modulo minimum | Lower modulo limit (in user units). |
Index: 8357.30 | |
IEC name: ConfigHandling._stAxisConfig.lrModuloMin | |
Modulo maximum | Upper modulo limit (in user units). |
Index: 8357.31 | |
IEC name: ConfigHandling._stAxisConfig.lrModuloMax | |
Limit values from startup | |
Maximum speed at the motor shaft | Maximum permitted speed at the motor shaft calculated from the motor and gear unit data during startup in [1/min]. |
Index: 8360.9 | |
IEC name: – | |
Maximum torque at the motor shaft | Maximum permitted torque at the motor shaft calculated from the motor and gear unit data during startup in [Nm]. |
Index: 8360.11 | |
IEC name: – | |