Error 28 FCB drive functions
Error: 28.1 (1C01hex | 7169dec) Description: FCB 11/12 – Searching zero pulse timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Failed to find zero pulse of encoder's C track within specified search time during reference travel. | Check the wiring of the encoder. | |
Error: 28.2 (1C02hex | 7170dec) Description: FCB 11/12 – Hardware limit switch before reference cam | ||
|---|---|---|
|
| |
Cause | Measure | |
The hardware limit switch was reached during reference travel. The reference cam was not detected. | Make sure that the reference cam is not installed behind the hardware limit switch. | |
Error: 28.3 (1C03hex | 7171dec) Description: FCB 11/12 – Hardware limit switch and reference cam not flush | ||
|---|---|---|
|
| |
Cause | Measure | |
Hardware limit switch and reference cam not mounted flush. | Make sure that the reference cam and hardware limit switch are mounted flush. | |
Error: 28.4 (1C04hex | 7172dec) Description: FCB 11/12 – Faulty reference offset | ||
|---|---|---|
|
| |
Cause | Measure | |
Error determining reference offset. | – Make sure that the reference offset is smaller than the "Modulo maximum" limit value. – When using a single-turn absolute encoder, make sure that the reference offset is not larger than one encoder revolution. – Make sure that an encoder has been set as the source of the actual position when assigning the encoder. | |
Error: 28.5 (1C05hex | 7173dec) Description: FCB 11/12 – Referencing not possible | ||
|---|---|---|
|
| |
Cause | Measure | |
In the active drive train during encoder assignment, no encoder was specified as the source of the actual position. | – Set an encoder as the source of the actual position. – Activate "Referencing all encoders in the drive train" parameter. | |
The reference travel type "Absolute encoder position" is only permitted for absolute encoders in the position mode "Linear mode" or "Single-turn absolute position". | – Adjust the position mode of the encoder. – Use a different reference travel type. | |
No encoder is assigned in the active drive train. | Assign encoder. | |
Error: 28.6 (1C06hex | 7174dec) Description: FCB 11/12 – Limit switch/reference cam not flush/overlapping with fixed stop | ||
|---|---|---|
|
| |
Cause | Measure | |
A hardware limit switch and a reference cam were hit at the same time during reference travel to fixed stop. | Check whether the position of hardware limit switches and reference cams for reference travel have been set correctly. | |
During reference travel to fixed stop and active speed changeover at hardware limit switch or reference cam, the fixed stop has been reached without the hardware limit switch or reference cam being hit. | Check whether the position of hardware limit switches and reference cams for reference travel have been set correctly. | |
Error: 28.7 (1C07hex | 7175dec) Description: FCB 21 – Required total torque too high | ||
|---|---|---|
|
| |
Cause | Measure | |
The required total torque is greater than the permitted maximum torque at the motor shaft. The total torque is calculated from the torque specification and the determined/specified load torque. | – Reduce the torque specification. – Change the direction of rotation. – Increase the power of the drive. | |
Error: 28.8 (1C08hex | 7176dec) Description: FCB 21 – Total torque not reached | ||
|---|---|---|
|
| |
Cause | Measure | |
The required total torque (at least 90%) was not reached. The total torque is calculated from the torque specification and the determined/specified load torque. | – Reduce the torque specification. – Check the limit values of the inverter. – Check the motor connection. | |
Error: 28.9 (1C09hex | 7177dec) Description: FCB 18 – Rotor position identification not possible | ||
|---|---|---|
|
| |
Cause | Measure | |
Rotor position identification with an incremental encoder was aborted. | – Restart the rotor position identification. – Check whether the encoder is connected correctly. – Check whether the encoder is defective. | |
Result of rotor position identification (measured encoder offset) cannot be stored in encoder. | Store the measured encoder offset in the inverter. | |
In the "Automatic" operating mode, the result of rotor position identification (measured encoder offset) cannot be stored in the encoder. In this operating mode, the measured value can only be stored in the inverter. | – Set the operating mode to "Manual". or – Store the measured encoder offset in the inverter. | |
Error: 28.10 (1C0Ahex | 7178dec) Description: FCB 25 – Asymmetrical motor phases | ||
|---|---|---|
|
| |
Cause | Measure | |
Significantly different values determined in the 3 phases while measuring stator resistances. | – Check whether the motor is connected correctly. – Check all contact points on the motor and inverter. – Check the motor and motor cable for damage. | |
Error: 28.11 (1C0Bhex | 7179dec) Description: FCB 25 – High impedance motor phase | ||
|---|---|---|
|
| |
Cause | Measure | |
At least one motor phase could not be measured during motor parameter measurement. | – Check whether the motor is connected correctly. – Check all contact points on the motor and inverter. – Check the motor and motor cable for damage. | |
Error: 28.12 (1C0Chex | 7180dec) Description: FCB 25 – Stator resistance measurement timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Motor parameter measurement activated while motor is turning. | – Stop motor. – Start motor parameter measurement when the motor is at standstill. | |
Error: 28.13 (1C0Dhex | 7181dec) Description: FCB 25 – Characteristic curve identification not possible | ||
|---|---|---|
|
| |
Cause | Measure | |
The characteristic curve cannot be clearly identified by the motor parameter measurement. | Contact SEW-EURODRIVE Service. | |
Error: 28.14 (1C0Ehex | 7182dec) Description: Modulo minimum and modulo maximum not plausible | ||
|---|---|---|
|
| |
Cause | Measure | |
The value of the "Modulo minimum" parameter is greater than the value of the "Modulo maximum" parameter. | Correct the parameter values. | |
Error: 28.15 (1C0Fhex | 7183dec) Description: FCB 25 – Timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Measurement of rotor resistance, leakage inductance, and stator inductance not completed. | Contact SEW-EURODRIVE Service. | |
Error: 28.16 (1C10hex | 7184dec) Description: FCB 04 – Local mode stopped by STO | ||
|---|---|---|
|
| |
Cause | Measure | |
Drive stopped by activating STO in local mode. | Acknowledge the error. Doing so prevents restart after revoking STO. | |
Error: 28.17 (1C11hex | 7185dec) Description: FCB only possible for drive train 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
The active FCB can only be operated if drive train 1 is set as the active drive train. | Select drive train 1 as the active drive train. | |
Error: 28.18 (1C12hex | 7186dec) Description: FCB 21 – Brake missing | ||
|---|---|---|
|
| |
Cause | Measure | |
No brake has been parameterized in the inverter. However, a brake is required to perform the brake test. | – Parameterize the brake in drive train 1. – Start FCB 21 again. | |
Error: 28.19 (1C13hex | 7187dec) Description: FCB 21 – Encoder missing | ||
|---|---|---|
|
| |
Cause | Measure | |
No encoder has been parameterized in the inverter. However, an encoder is required to detect a movement of the drive. | – Parameterize the encoder in drive train 1. – Use an encoder for speed control or position control. – Start FCB 21 again. | |
Error: 28.20 (1C14hex | 7188dec) Description: FCB 21 – Load torque not within tolerance range | ||
|---|---|---|
|
| |
Cause | Measure | |
The measured load torque is outside the permitted range. The permitted range is defined by the "Load torque" and "Permitted load torque tolerance" parameters as follows: Load torque ± permitted load torque tolerance | – Check the load torque of the system. – Check the "Load torque" parameter value. – Check the "Permitted load torque tolerance" parameter value. | |
Error: 28.21 (1C15hex | 7189dec) Description: FCB 09 – Position overshoot through changes to the active travel order | ||
|---|---|---|
|
| |
Cause | Measure | |
Due to changing of the target position or profile values during an active travel order, the drive must travel beyond the target and then reverse to adhere to the profile. Reversing is forbidden in the current operating mode, so when the target position is overrun, the drive triggers an error and stops in the permitted direction. | Change the target position/profile values in such a way that it is still possible to stop at the target position. | |
Error: 28.22 (1C16hex | 7190dec) Description: FCB 09 – Wrong touchprobe data source | ||
|---|---|---|
|
| |
Cause | Measure | |
For the "Remaining travel from touchprobe 1" operating mode, the data source of the touchprobe used must be set to "Actual position in user unit". | Change the data source of the touchprobe. | |
Error: 28.23 (1C17hex | 7191dec) Description: Minimum speed too high | ||
|---|---|---|
|
| |
Cause | Measure | |
Minimum speed greater than application limit of the speed. | – Reduce the minimum speed. or – Increase the application limit. | |
Error: 28.24 (1C18hex | 7192dec) Description: FCB 05 – Limits of skip range outside setpoint limits | ||
|---|---|---|
|
| |
Cause | Measure | |
The speed range of the active speed resonance skip function is larger than the permitted setpoint range. Both the minimum speed as well as the application limit lie within the skip range. As such, each setpoint falls within the skip range. | – Adjust the speed resonance range skip function. – Adjust the minimum speed. – Adjust the application limit. | |
Error: 28.25 (1C19hex | 7193dec) Description: FCB 11/12 – Faulty reference offset of encoder 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
Error determining reference offset for encoder 1. | – Make sure that the reference offset is smaller than the "Modulo maximum" limit value. – When using a single-turn absolute encoder, make sure that the reference offset is not larger than one encoder revolution. | |
Error: 28.26 (1C1Ahex | 7194dec) Description: FCB 11/12 – Faulty reference offset of encoder 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
Error determining reference offset for encoder 2. | – Make sure that the reference offset is smaller than the "Modulo maximum" limit value. – When using a single-turn absolute encoder, make sure that the reference offset is not larger than one encoder revolution. | |
Error: 28.27 (1C1Bhex | 7195dec) Description: FCB 11/12 – Reference cam and hardware limit switch active | ||
|---|---|---|
|
| |
Cause | Measure | |
During reference travel, the hardware limit switch was hit when the reference cam was active. | – Check the position of the reference cam to the hardware limit switch. – Check the signal of the reference cam. | |
Error: 28.28 (1C1Chex | 7196dec) Description: FCB 11/12 – Homing not possible | ||
|---|---|---|
|
| |
Cause | Measure | |
Position control cannot be performed with the active control mode and the active encoder setting. Homing is performed solely in position control. | – Parameterize encoder as source of the actual position. or – Deactivate "Go to home position" parameter. | |