Device rules for this subnet
(e.g. output data to the SEW-EURODRIVE network)
Source IP | Target IP | Target port | Protocol | Function | Function |
|---|---|---|---|---|---|
Generation B | Device network | 300 | UDP/TCP | General | MOVILINK® protocol |
300 | TCP/UDP | ETH server | For the services of the SMLP and for using a computer as an Ethernet gateway | ||
301 | TCP | SEW Communication Server | For communication between MOVITOOLS® MotionStudio and the SEW Communication Server | ||
302 | TCP | Offline data server | For communication of MOVITOOLS® MotionStudio in offline mode | ||
303 | TCP | MOVIVISION® server | For communication with a PC with an active MOVIVISION® server | ||
304 |
| Reserved |
| ||
305 | TCP | TCI server | For communication via TCI (Siemens Tool Calling Interface) | ||
306 | UDP | EcEngineeringServer-RemoteControl | For direct communication (without master) to the slaves | ||
307 | UDP | EcEngineeringServer mailbox gateway | For direct communication (without master) to the slaves and for communication via a mailbox gateway | ||
308 | TCP/UDP | MOVI‑PLC® visualization | For communication between MOVI‑PLC® and the 3D simulation of MOVITOOLS® MotionStudio | ||
1740 - 1743 | UDP | CODESYS | IEC Editor broadcast scan | ||
11740 | TCP | CODESYS | IEC Editor unicast (direct IP) | ||
| |||||
|
| FTP, | TCP |
|
|
| |||||
Generation C | Device network | 310 | UDP/TCP |
| Data Streaming protocol |
OPC UA | Device network | 4840 | TCP | Connection |
|
CODESYS |
| 11740 | TCP |
|
|
|
| 1740 - 1743 | UDP |
|
|
Smart Data Collector | Internal Localhost | 9112 |
| RabbitMQ Mgmt |
|
Internal Localhost | 9111 |
| AMQP |
| |
Internal Localhost | 9114 |
| PostgresSQL |
| |
Internal Localhost | 9113 |
| WebStomp |
| |
| |||||
EPU |
|
|
| General SEW-EURODRIVE System Message bus function | SEW-EURODRIVE System Message bus for communication between the EPUs and the apps. |
| 30674 | Stomp | data collection devices | New SEW-EURODRIVE protocol also with web browser connection | |
| 5672 | AMQP |
| SEW-EURODRIVE protocol without web connection | |
| 5671 | AMQP |
| SEW-EURODRIVE protocol (not yet in use) | |