Basic device
INFORMATION

The digital inputs and outputs must be configured in the parameter tree of the firmware in such a way that they can be exchanged between the MOVI-C® CONTROLLER and the device via the process data. You can then use this configuration menu to link functions and operating modes of the software module with digital inputs and outputs of the connected device.
Parameter group | Description |
|---|---|
Configured elements | |
Default settings of I/Os in MOVIKIT® | Selection of a set in which frequently used assignments of inputs and outputs are preconfigured. Default value: Energy storage disconnection single-pole |
Reset I/Os in MOVIKIT® | Reset of all inputs and outputs to the value "None". |
Digital inputs | |
Digital inputs | Assignment of a function of the software module to the digital inputs of the device and display of the current physical level on the device. INFORMATION: Multiple assignment is not possible for digital inputs. For example DI 00 and DI 02 are assigned to the same function. Only DI 00 is assigned to the function of the software module and is only queried there. |
Digital outputs | |
Digital outputs | Assignment of a function of the software module to the digital outputs of the device and display of the current physical level on the device. INFORMATION: Multiple assignment is possible for digital outputs. For example, if DO 00 and DO 02 are assigned to the same function, both outputs are set simultaneously by the function. |