stInterpolationAdjust
Adjustment function of profile generation
The dynamic parameters are scaled in user units.
Variable name | Description |
|---|---|
xActivate | Data type: BOOL |
If xActivate is set to "TRUE" when the software module is enabled, the axis group member aligns to the last position of the profile generation. For this purpose, a check is performed whether the current position of the axis group member is outside the range defined by the lrWindowNoAdjust variable around the last setpoint position. If this is the case, the axis group member is moved to the last setpoint position with the specified dynamic values. | |
lrVelocity | Data type: LREAL |
Speed (velocity) | |
lrAcceleration | Data type: LREAL |
Acceleration | |
lrDeceleration | Data type: LREAL |
Deceleration | |
lrWindowNoAdjust | Data type: LREAL |
Position of the window within which no alignment is to be performed. |