Overview of error responses
INFORMATION

Only included if the function "Position controller" is activated in the "Basic settings" configuration menu under "Functions used".
Parameter designation | Description |
|---|---|
Basic settings for central stop profile | |
Error response | Behavior of the profile generation in case of an error:
|
Index: 50000.11 | |
IEC name: ProfileGeneration.Config.eErrorReaction | |
Anti-sway control | |
Setpoint position response of the lifting axis not initialized (E120.24) | If the travel axis is intended to be moved with the activated anti-sway control without the lifting axis being previously enabled once, the following error response can be configured:
INFORMATION: If the lifting axis is not enabled once after switching on/off the MOVI-C® CONTROLLER, the position of the lifting axis cannot be determined. In this case, it is assumed that the lifting position is at the maximum height of the tower (worst case). |
Index: 50010.202 | |
IEC name: – | |
Timeouts | |
Response to
INFORMATION: Only visible in expert mode. | Select the error response that is executed when the cycle time is exceeded 1000× in succession:
|
Index: 50010.203 | |
IEC name: – | |
Response to application
INFORMATION: Only visible in expert mode. |
|
Index: 8622.21 | |
IEC name: – | |