Out
The dynamic parameters are scaled in user units of the slave axis.
Variable name | Description |
|---|---|
xProfileActive | Data type: BOOL |
| |
lrSetpPosition | Data type: LREAL |
Setpoint position | |
lrSetpVelocity | Data type: LREAL |
Setpoint speed | |
lrSetpAcceleration | Data type: LREAL |
Setpoint acceleration | |
lrDeltaPosition | Data type: LREAL |
Position difference to the last PLC cycle in PLC units | |
xInPosition | Data type: BOOL |
INFORMATION: The xInPosition signal is generated by the setpoint generation, which means it indicates that the specified position has been reached in the course of the setpoint position. | |
xSetOffsetValueDone | Data type: BOOL |
|