Type designation DSI.. electronics cover
The following table shows the type designation of the electronics cover:
DSI | Product family DSI = Electronics cover Direct System bus Installation |
1 | Communication type 1 = EtherCAT®/SBusPLUS |
0 | Connection configuration 0 = M12 plug connector for digital inputs/outputs and fieldbus 1 = M12 plug connector for digital inputs/outputsThe fieldbus is connected via mini I/O plug connector on the connection unit 2 = Without M12 plug connectorThe fieldbus is connected via mini I/O plug connector on the connection unit |
A | Communication version |
– |
|
0020 | Nominal output current of the electronics cover 0020 = 2.0 A 0025 = 2.5 A 0032 = 3.2 A 0040 = 4.0 A 0055 = 5.5 A 0070 = 7.0 A 0095 = 9.5 A 0125 = 12.5 A 0160 = 16.0 A |
– |
|
5 | Connection voltage 5 = AC 500 V |
0 | Power section variant EMC 0 = Basic interference suppression 1 = IT system design |
3 | Connection type 3 = 3-phase |
– |
|
A | Version |
– |
|
S | Device variant S = System bus profileIf this digit of the type designation is "0", the device variant is S (system bus profile). E = CiA402 device profile (DS402) |
0 | Technology level 0 = Technology level 0 (standard) |
0 | Application level 0 = Application level 0 (standard) 1 = Application level 1 (required for MOVIKIT® Positioning Drive) 2 = Application level 2 |
– |
|
000 | MOVIKIT® version 000 = No MOVIKIT® module loaded ex works (controller with freely configurable process data interface) 001 = MOVIKIT® Velocity Drive 002 = MOVIKIT® Positioning Drive (application level 1 required) |
/ |
|
SBA | Safety option SBA = Safe communication with MOVISAFE® CSB51A safety option SLA = Motion monitoring with EI7C FS built-in encoder, F-DI and safe communication with MOVISAFE® CSL51A safety option SSA = Motion monitoring with EI7C FS built-in encoder or with safe MOVILINK® DDI encoder, F-DI and safe communication with MOVISAFE® CSS51A safety option |
/ |
|
B | Operating mode options B = Brake control C = Specific customer identification P = Customer-specific parameterization |