Electronics cover size 2
MOVIMOT® performance | CM3C.. | ||
|---|---|---|---|
100LM/D.. | 100LM/D.. | ||
Electronics cover (inverter) | ..0070.. | ..0095.. | |
Nominal output current | IN_inverter | 7.0 A | 9.5 A |
Apparent output power | SN | 4.9 kVA | 6.6 kVA |
Overload capacity | Vline = 400 V | foff < 3 Hz: 235% foff > 3 Hz: 300% | |
Vline = 500 V | foff < 3 Hz: 210% foff > 3 Hz: 300% | ||
The overload capacity of the drive unit is limited to 210%Exception: The overload capacity is limited to 200% for the combination of electronics cover D..0160 with motor DRN132M4. | |||
PWM frequency | fPWM | 4/8/16 kHz (adjustable) | |
Max. output frequency | fmax | V/f: | 500 Hz |
VFCPLUS: | 250 Hz | ||
CFC: | 500 Hz | ||
ELSM®: | 500 Hz | ||
Nominal power loss Power section | PV | 90 W | 120 W |