MOVIMOT® performance DAC type designation

The following table shows the type designation of the drive unit.

KAF

Series, 1st gear unit

KAF = Gear unit (+ design)

127

Size, 1st gear unit

R

Series, 2nd gear unit

R = Primary gear unit

87

Size, 2nd gear unit

CM3C

Product family

CM3C = Synchronous servomotor

80

Size

80 with electronics cover of size 1

100 with electronics cover of size 2

S

Length

S = Small

M = Medium

LM = Long medium (for size 2)

K

Shaft design

K = With key

N = Without key

P = Pinion shaft end

/

BZ

Brake / retarding function

BZ = Brake BZ

/

HR

Manual brake release

HR = Manual brake release

/

 

DI

Digital motor integration

DI = Digital interface

/

 

DAC

 

Communication version

DAC = Direct AS-Interface Communication

/

 

AZ2Z

Option

IV = Connector at the connection box

PK = Temperature sensor

AZ2Z = Multi-turn encoder with MOVILINK® DDI connection

EZ2Z = Single-turn encoder with MOVILINK® DDI connection

PE = Pressure compensation fitting electronics

BW1 = Integrated BW1 braking resistor

BW2 = Integrated BW2 braking resistor

DSP = DynaStop® electrodynamic retarding function