Cable cross section 2.5 mm2

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE:

18127460

HELUKABEL® TOPFLEX® – 600-PVC

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

CE:

18133959

HELUKABEL® TOPFLEX® – 611-PUR

(halogen-free)

Variable

 

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

UL:

18153267

HELUKABEL® – JZ-602

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

UL:

18153275

HELUKABEL® MULTIFLEX® – 512

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

CE:

18127479

HELUKABEL® TOPFLEX® – 600-PVC

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open

CE:

18133967

HELUKABEL® TOPFLEX® – 611-PUR

(halogen-free)

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open

UL:

18153283

HELUKABEL® – JZ-602

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open

UL:

18153291

HELUKABEL® MULTIFLEX® – 512

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open