Fault 18 Software fault
Fault: 18.1 (1201hex | 4609dec) Description: Fault in motor management interface | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Fault at motor management interface. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 18.3 (1203hex | 4611dec) Description: Task system – warning | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
Fault detected while processing internal task system. | – Acknowledge the warning. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 18.4 (1204hex | 4612dec) Description: Task system – fault | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Fault detected while processing internal task system. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 18.7 (1207hex | 4615dec) Description: Fatal software fault | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Fatal software fault. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 18.8 (1208hex | 4616dec) Description: Invalid fault code | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Invalid fault code requested. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 18.9 (1209hex | 4617dec) Description: Internal software fault | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The software signaled an unexpected event. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 18.10 (120Ahex | 4618dec) Description: Watchdog fault | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Watchdog has detected a fault. The software is not operating within the intended cycle time. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Fault: 18.12 (120Chex | 4620dec) Description: Configuration data faulty | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Configuration data not plausible or cannot be interpreted by active firmware version. | – Perform a firmware update. – Contact SEW‑EURODRIVE Service. |
Fault: 18.13 (120Dhex | 4621dec) Description: Calibration data not plausible | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Calibration data not plausible. | Contact SEW-EURODRIVE Service. |
Fault: 18.14 (120Ehex | 4622dec) Description: Energy management fault | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
An application that switches supply voltages (e.g. standby mode) off or on could not be stopped or started. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |