General information
Safety notes for MOVIMOT® advanced
Product description
Technical data
Project planning for the drive unit
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Address list
General information
loading...
Safety notes for MOVIMOT® advanced
loading...
Product description
loading...
Technical data
General information
Device data
Technical data – functional safety
Braking resistors
Mounting kit for braking resistor BW...-.../..C
Line choke
Technical data of the brake
Surface protection
Screw fittings
Connection cables
Overhung loads
Mounting positions
Dimension drawings of the drive unit
Dimension drawings of plug connectors in the electronics cover
Dimension drawings of plug connectors in the connection box
Dimension drawing of guard bracket
General information
loading...
Device data
General technical data for MOVIMOT® advanced DR2C..
General technical data for MOVIMOT® advanced DRN..
Environmental conditions
Derating factors
Current-carrying capacity of terminals
DC 24 V supply
DC 24 V output
Digital inputs
Relay output
Technical data for the AS-interface
Technical data of encoder option
Technical data of the CBG.. keypads
General technical data for MOVIMOT® advanced DR2C..
loading...
General technical data for MOVIMOT® advanced DRN..
Input (connection type: ☆)
Input (connection type: △)
Motor 230/400 V, 50 Hz (connection type: ☆, motor operating point 400 V/50 Hz), speed setting range 1:10, electronics cover size 1
Motor 230/400 V, 50 Hz (connection type: ☆, motor operating point 400 V/50 Hz), speed setting range 1:10, electronics cover size 2
Motor 230/400 V, 50 Hz (connection type: △, motor operating point 400 V/100 Hz), speed setting range 1:20, electronics cover size 1
Motor 230/400 V, 50 Hz (connection type: △, Motor operating point 400 V/100 Hz), speed setting range 1:20, electronics cover size 2
Motor characteristics
Electronics cover (inverter) size 1
Electronics cover (inverter) size 2
Brake chopper and braking resistor
Installation location
General information
Motor characteristics
Motor 230/400 V, 50 Hz (connection type: ☆)
Motor 230/400 V, 50 Hz (connection type: △)
Environmental conditions
loading...
Derating factors
loading...
DC 24 V supply
loading...
Technical data for the AS-interface
loading...
Technical data – functional safety
loading...
Braking resistors
loading...
Mounting kit for braking resistor BW...-.../..C
loading...
Line choke
loading...
Surface protection
loading...
Screw fittings
loading...
Connection cables
loading...
Overhung loads
loading...
Mounting positions
loading...
Dimension drawings of the drive unit
loading...
Dimension drawings of plug connectors in the electronics cover
loading...
Dimension drawings of plug connectors in the connection box
loading...
Project planning for the drive unit
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Operation
loading...
Service
loading...
Inspection and maintenance
loading...
Motor characteristics
Additional information
Motor 230/400 V, 50 Hz (connection type: ☆)
Motor 230/400 V, 50 Hz (connection type: △)
❮
❯
MOVIMOT® advanced DAC
Language
Deutsch
English
Français
Español
Brasileiro
汉语
SEW-EURODRIVE
Home
Technical data
Device data
General technical data for MOVIMOT® advanced DRN..
Motor characteristics