X5135: Digital inputs
The following table provides information about this connection:
Function |
---|
Digital inputs |
Connection type |
---|
M12, 5‑pin, female, A-coded, color: black |
Connection diagram |
---|
|
Assignment | ||
---|---|---|
Contact | Function | |
1 | +24 V | DC 24 V sensor supply |
2 | DI02 | Digital input DI02 |
3 | 0V24 | 0V24 reference potential for sensors |
4 | DI01 | Digital input DI01 |
5 | FE | Functional earth |
INFORMATION
