配置方法

可以采用如下示例配置:

  • 安全选件CSB..A
    • SafetyInput: 4 SINT
    • SafetyOutput: 3 SINT
    • Exclusive Owner Input: 5 INT
    • Exclusive Owner Output: 5 INT
  • 如果独家业主连接 (Exclusive Owner Connection) 需要更多的输入/输出端,可以最多使用16个INT。
  • 配置文件类型“技术”中的安全选件CSL..A/CSS..A
    • SafetyInput: 6 SINT
    • SafetyOutput: 5 SINT
    • Exclusive Owner Input: 5 INT
    • Exclusive Owner Output: 5 INT
  • 如果独家业主连接 (Exclusive Owner Connection) 需要更多的输入/输出端,可以最多使用16个INT。