Assignment
4Q operation with external braking resistor is necessary for applications with a large amount of regenerative energy.
NOTICE
In case of incorrect assignment of the inverters, an overload may occur at the braking resistor and damage the braking resistor.
Damage to braking resistor.
- Observe the assignment of the braking resistor to the inverter and the project planning guidelines.
A flat-type resistor has internal thermal protection (fuse cannot be replaced) that interrupts the current circuit in the event of overload. Additional components for thermal monitoring are not necessary.
The following table shows the assignment of the external braking resistors to the electronics covers.
Braking resistance | Electronics cover"x": You can use the braking resistor together with this electronics cover. | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
Type
| Part number | Size 1 | Size 1 with cooling fins | Size 2 without fan | Size 2 with fan | |||||
0020 | 0025 | 0032 | 0040 | 0055 | 0070 | 0095 | 0125 | 0160 | ||
BW150-003/K-1.5 | 08282927 | x | x | x | x | x | x | x | x | x |
BW100-005/K-1.5 | 08282862 | x | x | x | x | x | x | x | x | x |
BW150-006-T | 17969565 | x | x | x | x | x | x | x | x | x |
BW100-009-T | 17969573 | x | x | x | x | x | x | x | x | x |
BW068-006-T | 17970008 |
|
|
|
|
| x | x | x | x |
BW068-012-T | 17970016 |
|
|
|
|
| x | x | x | x |
BW050-008-001 | 17962242 |
|
|
|
|
| x | x | x | x |
BW047-004/K-0.61 | 28179145 |
|
|
|
|
| x | x | x | x |
BW033-012-01 | 17962196 |
|
|
|
|
|
|
| x | x |