Description

The full-text display of the local keypad enables a convenient display of customer-specific information texts of the higher-level controller. It also enables the operator to perform diagnostics and manual operation.

The local keypad has a mini USB interface with gateway function. A connection from the inverter to a PC can be established using this interface for engineering with MOVISUITE®.

CBG22A properties:

  • 61 mm color display (2.4")
  • Display of customer-specific information texts of the higher-level controller, diagnostics and manual mode by the operator
  • Simple and intuitive manual modeOnly in combination with devices with key switch for continued operation in the event of a system failure
  • Comprehensive diagnostics methods
  • Exclusively read-only access to parameters in order to protect against incorrect use
  • Optional access to functions and states of the control elements and data transfer for Ethernet-based communication methods of the drive systems
  • Connection to MOVISUITE® engineering software via keypad
  • COG11A door mounting frame available
  • Languages: DE, EN, FR, ES, PT, ZH, RU

A CBM22A/K-2.0 wall fixing is available for the keypad.

For more information, refer to the manual of the operator panel.