Potentiometer t1
Use the potentiometer t1 to set the acceleration/deceleration setpoint t1.
- When the device is set to Easy mode, the predefined setpoint is always active at the potentiometer t1.
- Easy mode is only available up to firmware version < 11.
- The potentiometer t1 can be deactivated in Expert mode.
- In this case, the parameters Acceleration 1 and Deceleration 1 of the fixed setpoint processing are activated.

The following table lists the scaling of acceleration/deceleration setpoint t1 depending on the setting of potentiometer t1:
Potentiometer t1 | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
Detent position | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
Acceleration/deceleration min-1s-1 | 30000 | 15000 | 10000 | 6000 | 4286 | 3000 | 1500 | 1000 | 600 | 429 | 300 |
Ramp timeAlternative information on the equivalent ramp times for acceleration/deceleration based on a speed change of 3000 min-1. s | 0.1 | 0.2 | 0.3 | 0.5 | 0.7 | 1 | 2 | 3 | 5 | 7 | 10 |
