PE connection to MOVIGEAR® with lifting eye

The handle is only used to transport the unit. The handle is not required for operation.

  1. Remove the lifting eye. Store the lifting eye for future service work.
  2. WARNING! Electric shock due to faulty PE connection. Severe or fatal injuries. Install the PE connection cable to the connection box as follows (screw tightening torque: 2.0 – 2.4 Nm).

Non-permitted mounting

Recommendation:

Mounting with forked cable lugUse the specified material for the assembly that is included in the accessory bag.

Permitted for all cross sections

Mounting with solid connecting wire or litz wire with conductor end sleeveUse the specified material for the assembly that is included in the accessory bag.

Permitted for cross sections up to

maximum 2.5 mm2

[1]

Install the PE connection cable between both U-shaped mounting panels.

[2]

Incorrect installation sequence

[3]

Forked cable lug suitable for M5 PE screws